Title Information
Product Number: NP34N055SHE
Pkg. Name: PRSS0004ZV-A
Pkg. Previous Code: P3J5-230-312
JEITA Standard: -
Pkg. Code: pkg_7544
Lead Count: 3
Length: 6 mm
Width: 6 mm
Thickness: 2.65 mm
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-3ZK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details