Skip to main content

pkg_7544 (MP-3ZK 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004ZV-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3J5-230-312
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
MP-3ZK
Class
Dic
Package Code
The unique identifier of this package.
pkg_7544
Lead Count
3
Pb (Lead) Free
Yes
Length
6.5mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.5 x 6.1 x 2.65

Documentation

Type Title Date
Carrier/Package PDF 910 KB
Carrier/Package PDF 847 KB
Package Outline Drawing PDF 57 KB
3 items