Title Information
Product Number: R5F523W7BDBL#20
Pkg. Name: PTBG0085KB-A
JEITA Standard: P-TFBGA85-5.5x5.5-0.50
Pkg. Code: pkg_11894
Lead Count: 85
Length: 6 mm
Width: 6 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details