Skip to main content

pkg_11894 (TFBGA 85)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0085KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA85-5.5x5.5-0.50
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11894
Lead Count
85
Pb (Lead) Free
Yes
Length
5.5mm
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.5 x 5.5 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 144 KB
Carrier/Package PDF 64 KB 日本語
2 items