Title Information
Product Number: R1EV58064BSCRBI#S2
Pkg. Name: PRSP0028DC-A
Pkg. Previous Code: FP-28DV
JEITA Standard: P-SOP28-8.4x18.3-1.27
Pkg. Code: pkg_9035
Lead Count: 28
Length: 18 mm
Width: 8 mm
Thickness: 2.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details