Skip to main content

pkg_9035 (SOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0028DC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-28DV
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP28-8.4x18.3-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_9035
Lead Count
28
Pb (Lead) Free
Yes
Length
18.3mm
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.3 x 8.4 x 2.5

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 105 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 24 KB
7 items