Title | Information |
---|---|
Product Number: | R9J03G019GBG#BC2 |
Pkg. Name: | PRBG0484FH-A |
Pkg. Previous Code: | T484F1-100-KNL |
JEITA Standard: | P-BGA484-23x23-1.00 |
Pkg. Code: | pkg_11865 |
Lead Count: | 484 |
Length: | 23 mm |
Width: | 23 mm |
Thickness: | 2.34 mm |
Pb (Lead) Free: | Yes |