Title | Information |
---|---|
Pkg. Name | PRBG0484FH-A |
Pkg. Previous Code | T484F1-100-KNL |
JEITA Standard | P-BGA484-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_11865 |
Lead Count | 484 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 2.34mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.34 |