Title | Information |
---|---|
Product Number: | ISL99390FRZ-TR5935 |
Pkg. Name: | L39.5X6A |
Pkg. Previous Code: | LIP |
Pkg. Code: | LIP |
Lead Count: | 39 |
Length: | 6 mm |
Width: | 5 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | PQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |