Skip to main content

LIP (PQFN 39)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L39.5X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LIP
Package Description
Descriptive text for this package.
39 Lead PQFN 5x6x0.75
Package Status
Active
Package Type
PQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LIP
Category
PLASTIC
Lead Count
39
Pb (Lead) Free
Yes
Length
6mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 5.00 x 0.76