Title Information
Product Number: 74FCT163245CPFG
Pkg. Description: TVSOP 9.70x4.40x1.00 mm 0.40mm Pitch
Pkg. Code: PFG48
Lead Count: 48
Length: 9.7 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 50# #
Pkg. Type: TVSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details