Skip to main content

PFG48 (TVSOP 48)

Title Information
Package Description
Descriptive text for this package.
TVSOP 9.70x4.40x1.00 mm 0.40mm Pitch
Package Status
Active
Package Type
TVSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PFG48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
9.7mm
Pb Free Category
e3 Sn
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.7 x 4.4 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 117 KB
Product Change Notice PDF 379 KB
3 items