Title Information
Product Number: R7FA2E1A92DBU#AC0
Pkg. Name: PVBG0064LB-A
JEITA Standard: P-VFBGA64-4�~4-0.40
Pkg. Code: pkg_20017
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 0.99 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: VFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details