Title | Information |
---|---|
Pkg. Name | PVBG0064LB-A |
JEITA Standard | P-VFBGA64-4�~4-0.40 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_20017 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.99mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.99 |