Title Information
Product Number: R9A06G064MGBG#BC0
Pkg. Name: PRBG0484FC-A
Pkg. Previous Code: P484F1-100-KN5-1
JEITA Standard: P-BGA484-23x23-1.00
Pkg. Code: pkg_7754
Lead Count: 484
Length: 23 mm
Width: 23 mm
Thickness: 2.03 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details