Skip to main content

pkg_7754 (BGA 484)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0484FC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P484F1-100-KN5-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA484-23x23-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7754
Lead Count
484
Pb (Lead) Free
Yes
Length
23mm
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23 x 23 x 2.03

Documentation

Type Title Date
Carrier/Package PDF 281 KB
Carrier/Package PDF 202 KB
Package Outline Drawing PDF 137 KB
Carrier/Package PDF 64 KB 日本語
4 items