Title | Information |
---|---|
Product Number: | RAJ2800024H11HPF#GB0 |
Pkg. Name: | PRSS0008DB-A |
Pkg. Previous Code: | P7J9-127-A11 |
JEITA Standard: | - |
Pkg. Code: | pkg_7566 |
Lead Count: | 8 |
Length: | 10 mm |
Width: | 9 mm |
Thickness: | 4.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-25ZT |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |