Skip to main content

pkg_7566 (MP-25ZT 7)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0008DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P7J9-127-A11
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
MP-25ZT
Class
Dic
Package Code
The unique identifier of this package.
pkg_7566
Lead Count
7
Pb (Lead) Free
Yes
Length
10mm
Width
9.15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 9.15 x 4.9

Documentation

Type Title Date
Package Outline Drawing PDF 58 KB
Carrier/Package PDF 17 KB 日本語
2 items