Title | Information |
---|---|
Product Number: | ISL91302BIKZ-T |
Pkg. Name: | V35.4.7X6.3 |
Pkg. Previous Code: | VPH |
Pkg. Code: | VPH |
Lead Count: | 35 |
Length: | 6.3 mm |
Width: | 4.7 mm |
Thickness: | 0.91 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TFBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal (SAC-Q)-e6 |