Title | Information |
---|---|
Pkg. Name | V35.4.7X6.3 |
Pkg. Previous Code | VPH |
Package Description | 35 LEAD TFBGA (4.7x6.3mm) |
Package Status | Active |
Package Type | TFBGA |
Class | PLASTIC |
Package Code | VPH |
Category | PLASTIC |
Lead Count | 35 |
Pb (Lead) Free | Yes |
Length | 6.3mm |
Width | 4.7mm |
Thickness | 0.91mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 6.30 x 4.70 x 0.91 |