Title Information
Product Number: RAA462113FYL#AC2
Pkg. Name: GRLG0144FA-A
JEITA Standard: G-DLGA144-13.3x15-1.00
Pkg. Code: pkg_11862
Lead Count: 144
Length: 15 mm
Width: 13.3 mm
Thickness: 2.03 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: CLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details