Skip to main content

pkg_11862 (LGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
GRLG0144FA-A
JEITA Standard
The JEITA standard to which the device is compliant.
G-DLGA144-13.3x15-1.00
Package Status
Active
Package Type
LGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11862
Lead Count
144
Pb (Lead) Free
Yes
Length
15mm
Width
13.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 13.3 x 2.03

Documentation

Type Title Date
Package Outline Drawing PDF 65 KB
1 item