Title Information
Product Number: RV1S9207ACCSP-10YC#SC0
Pkg. Name: PRSP0005YY-A
Pkg. Code: pkg_20044
Lead Count: 5
Length: 2 mm
Width: 8 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese

More Package Details