Title | Information |
---|---|
Pkg. Name | PRSP0005YY-A |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | SSOP |
Class | Dic |
Package Code | pkg_20044 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 2.5mm |
Width | 7.5mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 2.5 x 7.5 x 2.1 |