Title Information
Product Number: RYZ014A000FZ00#HD0
Pkg. Description: MODULE PACKAGE
Pkg. Code: MOD0
Lead Count: 108
Length: 21.35 mm
Width: 20.25 mm
Thickness: 1.69 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: RoHS
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: MODULE
Qty. per Reel: 1000# #
Tape Pin 1 Quad: 2
Moisture Sensitivity Level (MSL): 3
Pkg. Class: MODULE
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 250
Pb Free Category: e0
RoHS Info:
(PDF)
English
Japanese

More Package Details