Skip to main content

MOD0 (MODULE 108)

Title Information
Package Description
Descriptive text for this package.
MODULE REQUIRES WAFER, MODULE PACKAGE
Package Status
Active
Package Type
MODULE
Class
MODULE
Package Code
The unique identifier of this package.
MOD0
Category
NP, RoHS
Lead Count
108
Pb (Lead) Free
No, Yes
Length
21.35mm
Pb Free Category
, e0
Width
20.25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.69mm
Peak Reflow Temp
245°C, 260°C, 250°C
Pitch
1.2mm
Package Carrier
Box, Tray, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21.35 x 20.25 x 1.69

Documentation