Title |
Information |
Product Number: |
RA81F5728H6GBX#BC0 |
Pkg. Description: |
FCCSP 4.0 mm x 4.0 mmx0.90 mm 0.50mm Pi |
Pkg. Code: |
ANG49 |
Lead Count: |
49 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.9 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
490# # |
Pkg. Type: |
FCCSP |
Qty. per Reel: |
0# # |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details