Skip to main content

ANG49 (FCCSP 49)

Title Information
Package Description
Descriptive text for this package.
FCCSP 4.0 mm x 4.0 mmx0.90 mm 0.50mm Pi
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
ANG49
Category
G
Lead Count
49
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 284 KB
1 item