Title Information
Product Number: RAA271041A4HNP#AA0
Pkg. Name: L36.6X6D
Pkg. Previous Code: LHJ
Pkg. Code: LHJ
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SCQFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details