Skip to main content

LHJ (SCQFN 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L36.6X6D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LHJ
Package Description
Descriptive text for this package.
36 LEAD 6x6 SCQFN
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
LHJ
Category
PLASTIC
Lead Count
36
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.85