Title Information
Product Number: M3016316035NX0PTBY
Pkg. Description: TSOP 22.22x10.16x1.00mm 0.80mm Pitch
Pkg. Code: PHG54
Lead Count: 54
Length: 22.22 mm
Width: 10.16 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-024
Title Information
Carrier Type: Tray
Qty. per Carrier: 96# #
Pkg. Type: TSOP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details