Title | Information |
---|---|
Package Description | TSOP 22.22x10.16x1.00mm 0.80mm Pitch |
Package Status | Active |
Package Type | TSOP |
Class | PLASTIC |
Package Code | PHG54 |
Category | G |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 22.22mm |
Pb Free Category | e3 Sn |
Width | 10.16mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 22.22 x 10.16 x 1.0 |