Title Information
Product Number: RBK04U04GNS-0000#HBH
Pkg. Name: PTSN0008DB-A
JEITA Standard: -
Pkg. Code: pkg_20070
Lead Count: 8
Length: 5 mm
Width: 6 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HSON
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details