Skip to main content

pkg_20070 (HSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSN0008DB-A
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu alloy, Terminal Material - Sn
Package Status
Active
Package Type
HSON
Class
Dic
Package Code
The unique identifier of this package.
pkg_20070
Lead Count
8
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 5 x 1.1

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item