Title Information
Product Number: R9A07G084M08GBG#AC0
Pkg. Name: PLBG0225GB-A
JEITA Standard: P-LFBGA225-13x13-0.80
Pkg. Code: pkg_20029
Lead Count: 225
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details