Skip to main content

pkg_20029 (LFBGA 225)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0225GB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA225-13x13-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20029
Lead Count
225
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.4
Type Title Date
Package Outline Drawing PDF 135 KB
1 item