Title Information
Product Number: R9A07G084M08GBA#AC0
Pkg. Name: PLBG0121GF-A
JEITA Standard: P-LFBGA121-10x10-0.80
Pkg. Code: pkg_20074
Lead Count: 121
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details