Title | Information |
---|---|
Pkg. Name | PLBG0121GF-A |
JEITA Standard | P-LFBGA121-10x10-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20074 |
Lead Count | 121 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 137 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
3 items
|