Title Information
Product Number: RAA278842B3HFP#AA0
Pkg. Name: Q128.14X14C
Pkg. Previous Code: QRZ
Pkg. Code: QRZ
Lead Count: 128
Length: 14 mm
Width: 14 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details