Title | Information |
---|---|
Pkg. Name | Q128.14X14C |
Pkg. Previous Code | QRZ |
Package Description | 128 LEAD PACKAGE 14X14mm LQFP, 6.955x6.955 mm Exposed Pad - ASEKH |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QRZ |
Category | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.4mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14.00 x 14.00 x 1.40 |