Title Information
Product Number: 603-24-127JA4I
Pkg. Description: CLCC 3.30x2.60x1.00 mm
Pkg. Code: JA4
Lead Count: 4
Length: 3.3 mm
Width: 2.6 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0# #
Pkg. Type: CLCC
Qty. per Reel: 3000# #
Reel Size: 7in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details