Skip to main content

JA4 (CLCC 4)

Title Information
Package Description
Descriptive text for this package.
CLCC 3.30x2.60x1.00 mm
Package Status
Active
Package Type
CLCC
Class
HERMET
Package Code
The unique identifier of this package.
JA4
Category
G
Lead Count
4
Pb (Lead) Free
Yes
Length
3.3mm
Pb Free Category
e4 Au
Width
2.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.3 x 2.6 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 53 KB
1 item