Title | Information |
---|---|
Product Number: | R7FA2E2A53CNJ#BA1 |
Pkg. Name: | PWQN0020KC-A |
JEITA Standard: | P-HWQFN20-4x4-0.50 |
Pkg. Code: | pkg_20024 |
Lead Count: | 20 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |