Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWQN0020KC-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HWQFN20-4x4-0.50 |
Package Description Descriptive text for this package.
|
Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_20024 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.5mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4 x 4 x 0.5 |