Title |
Information |
Product Number: |
71V124SA15YGI |
Pkg. Description: |
SOJ 20.90x10.20x2.20 mm 1.27mm Pitch |
Pkg. Code: |
PBG32 |
Lead Count: |
32 |
Length: |
20.9 mm |
Width: |
10.2 mm |
Thickness: |
2.2 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
23# # |
Pkg. Type: |
SOJ |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details