Title Information
Package Description
Descriptive text for this package.
SOJ 20.90x10.20x2.20 mm 1.27mm Pitch
Package Status
Active
Package Type
SOJ
Class
PLASTIC
Package Code
The unique identifier of this package.
PBG32
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
20.9mm
Pb Free Category
e3 Sn
Width
10.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.2mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.9 x 10.2 x 2.2

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
Product Change Notice PDF 139 KB
Product Change Notice PDF 142 KB
Product Change Notice PDF 117 KB
Product Change Notice PDF 115 KB
6 items