Title Information
Product Number: RAJ2930004AGM
Pkg. Name: PRSP0016DR-A
JEITA Standard: P-SOP16 7.5x10.3-1.27
Pkg. Code: pkg_20098
Lead Count: 16
Length: 7.5 mm
Width: 10.3 mm
Thickness: 2.3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP16

More Package Details