Title | Information |
---|---|
Pkg. Name | PRSP0016DR-A |
JEITA Standard | P-SOP16 7.5x10.3-1.27 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Sn |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_20098 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 7.5mm |
Width | 10.3mm |
Thickness | 2.3mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 7.5 x 10.3 x 2.3 |