Title Information
Product Number: R7F102G8E2DLA#AC0
Pkg. Name: PWLG0025KB-A
JEITA Standard: P-WLGA25-3x3-0.50
Pkg. Code: pkg_20086
Lead Count: 25
Length: 3 mm
Width: 3 mm
Thickness: 0.76 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details