Skip to main content

pkg_20086 (WFLGA 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWLG0025KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-WLGA25-3x3-0.50
Package Status
Active
Package Type
WFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20086
Lead Count
25
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3 x 3 x 0.76
Type Title Date
Package Outline Drawing PDF 138 KB
Carrier/Package PDF 64 KB 日本語
2 items